(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Joint System One-Touch Joint for Two Grooves_PJ

Joint System One-Touch Joint for Two Grooves_PJ

Simple to mount.

[Features]
· This is a joint system for simple mounting of two-grooved aluminum extrusions together.
· Aluminum extrusions can be joined with just one screw, eliminating the need of using nuts or positioning.
· Work time can be reduced with a unique mounting system.
· It can be used on a wide range of aluminum extrusions from other manufacturers (some nuts cannot be used for the products of all the manufacturers) The enclosure and device are beautiful with its neat exterior.
· Two-grooved pitches and groove width can be manufactured by special order according to request.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ-60W30
PJ-80W30
PJ-80W30T
Part NumberMinimum order quantityVolume DiscountDays to ShipSpecifications
1 Piece(s) 35 Day(s) For groove width 6 mm (without tap holes)
1 Piece(s) 35 Day(s) For groove width 8 mm (without tap holes)
1 Piece(s) 35 Day(s) For groove width 8 mm (with tap hole M4, one side)

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)