(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

DryLin T Clearance Adjustment Type (Oil Free Type) TK-01 Carraige Single Item

DryLin T Clearance Adjustment Type (Oil Free Type) TK-01 Carraige Single Item

[Features]
· A linear guide that's functional even in severe environmental conditions. Lightweight with simple mounting. Provides extensive protection against outside elements through maintenance-free properties and resistance to dust, water, chemicals, and shocks.
· The carriage features manual gap adjustment.
· Maintenance is not required, and it operates without lubricant.
· Excellent corrosion resistance.
· A rail made from anodized aluminum.
· For standard symmetrical hole arrangement, C5 = C6

PDF

Japanese Only

Part Number
TW-01-15
TW-01-25
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Surface Height H
(mm)
1 Piece(s) 16 Day(s) or more 1024
1 Piece(s) 17 Day(s) or more 1036

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Type of Carriage Block type
Type of Carriage (option) Clearance adjusting The shape of the guide part Square type

Frequently asked question (FAQ)

Question: Is a tool required for clearance adjustment?
Answer: A wrench and hex wrench are required, with sizes varying according to dimensions.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)