(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SH valve 2/3 port poppet type 2A * -08/3A * -08 series

PDF

Japanese Only

Part Number

Configured Part Number is shown.

2AP-08E20-24L1

 
Part Number
2AP-08E20-24L1
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 14 Day(s) or more

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 2-port valve
Mounting Orientation Direct Specifications Oil-Free Number of Solenoids Single
Switching Type 2-position Normally Open Status at Power Off Self-reset(spring return) Voltage DC24V
Pipe Port Type G Plumbing Thread Nominal 1/4 Plumbing Direct piping
CV Value 0.14 Seal Type Soft seal Lead Length(mm) 2000
Connection System Lead type Orifice Diameter(mm) ø 2.0 With or Without Plate None

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)