(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 26/5/2024 sampai dengan 6:00 pada tanggal 27/5/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 26/5/2024 to 6:00 (WIB) 27/5/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Six-Lobe Knob (SK)

Easy-To-Hold Knob With 6 Recesses

Six-Lobe Knob external appearance

Six-Lobe Knob external appearance

Product Details

Outline drawing

Outline drawing

SK Phenol Resin

Part NumberDHD1SBAd1Weight
(g)
SK10099443614342034405

SK-PA Polyamide

Part NumberDHD1SBAd1Weight
(g)
SK50PA5029201021131872
SK60PA61302511231624126
SK70PA70333012251830190
SK80PA80403515301934300

Material & Finish

SK

  • Knob: phenol resin, black gloss finish
  • Insert: SUM22L, black oxide coating

SK-PA

  • Main body: glass-fiber reinforced polyamide, black gloss finish
  • Insert: SUM22L, black oxide coating
Part Number
SK50PA
SK60PA
SK70PA
SK80PA
SK100
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMain Body Material Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
1 Piece(s) Same day 10[Polyamide] Polyamide (Glass Fiber Reinforced)5029
1 Piece(s) Same day 10[Polyamide] Polyamide (Glass Fiber Reinforced)6130
1 Piece(s) Same day 10[Polyamide] Polyamide (Glass Fiber Reinforced)7033
1 Piece(s) Same day 10[Polyamide] Polyamide (Glass Fiber Reinforced)8040
1 Piece(s) 16 Day(s) or more 10Phenol9944

Loading...

  1. 1

Basic Information

Mounting Section Type No Hole Main Body Type Polygon Mounting Section Material Steel
Polygon, type Hex Additional Function No Main Body Surface Treatment No
Mounting Section Surface Treatment Black Oxide Coating Main Body Color Black

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)