(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Small Aluminum Handwheel (AH, AHG, AHR, AHRS) (Part Numbers)

Small Aluminum Handwheel (AH, AHG, AHR, AHRS)
  • On Sale Till 31/03/2025
  • Volume Discount

[Features]
· The tensile strength of the material used is at least 250 N/mm^2.
· Additional custom shaft-machining orders also accepted. Please note, the manufacturer also accepts custom orders for a hole to be added to the AH-R for stopping rotation.

  • STOCK

PDF

Part Number

Configured Part Number is shown.

AHRS40R

 
Part Number
AHRS40R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Tapped Through-hole Size
1 Piece(s) Same day 1040Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo25188No-

Loading...

  1. 1

Basic Information

Types of Handle Knurling Material of Handle Material Aluminum Surface of Handle Black Anodize
Set Screw Thread Machining No

Please check the type/dimensions/specifications of the part AHRS40R in the Small Aluminum Handwheel (AH, AHG, AHR, AHRS) series.

Products like this...

Part Number
AH32R
AH32R-M
AH40C
AHRS40R-M
AHRS50C
AHRS50C-T10
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSD
(Ø)
Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
d
(Ø)
Additional Work Tapped Through-hole Size
1 Piece(s) 18 Day(s) or more 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168No-
1 Piece(s) 17 Day(s) or more 1032Round hole (accuracy hole)No (No Grip Mounting Hole)---22168One Press Screw Hole-
1 Piece(s) 1 Day(s) 1040Round hole (blind hole)No (No Grip Mounting Hole)---25185No-
1 Piece(s) 12 Day(s) or more 1040Round hole (accuracy hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo25188One Press Screw Hole-
1 Piece(s) Same day 1050Round hole (blind hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo28225No-
1 Piece(s) 12 Day(s) or more 1050Round hole (blind hole)Presence[Rotating] Rotation Type[Polyamide] PolyamideNo28225Tapped Through HoleM10

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)