(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Knurled Thumb Knob (TKN-SL-SUS)

Knurled Thumb Knob (TKN-SL-SUS)

Stainless steel knob with a flat side knurled shape and a slip resistant design. Ideal for food machinery and cleaning machines.

PDF

Stainless steel knob with a flat side knurled shape and a slip resistant design

Knurled Thumb Knob external appearance

Knurled Thumb Knob external appearance

Product Details

Dimensional Drawing

Dimensional Drawing

Usage Example/Method

Usage Example/Method

Part NumberDMHD1AWeight
(g)
TKN4SL-SUS16M4 × 0.7483.56
TKN5SL-SUS20M5 × 0.8510410
TKN6SL-SUS24M6 × 1612518
TKN8SL-SUS30M8 × 1.25816633
TKN10SL-SUS36M10 × 1.51020858
TKN12SL-SUSM12 × 1.75
Part Number
TKN4SL-SUS
TKN5SL-SUS
TKN6SL-SUS
TKN8SL-SUS
TKN10SL-SUS
TKN12SL-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Section Diameter (mm) and/or Diameter Mounting Section Length L
(mm)
Main Body Outer Diameter D
(Ø)
Main Body Height H
(mm)
1 Piece(s) Same day 10M44164
1 Piece(s) Same day 10M55205
1 Piece(s) Same day 10M66246
1 Piece(s) Same day 10M88308
1 Piece(s) Same day 10M10103610
1 Piece(s) Same day 10M12103610

Loading...

  1. 1
 

Basic Information

Mounting Section Type Female Thread Main Body Type Round shape Main Body Material Stainless Steel
Types of round-shaped Cylindrical Shape Mounting Section Material Stainless Steel 4-side finish Knurling
Additional Function No Female Thread, Round hole processing Through Main Body Surface Treatment No
Mounting Section Surface Treatment No Main Body Color Silver

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)