(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Ergo Clip Soft (EBG-SOFT)

Ergo Clip Soft (EBG-SOFT)

A soft to touch grip that has been designed in accordance with ergonomic principles. Suitable for medical equipment etc. Specify one of six colors for the color of the center cap.

[Features]
· The grip is a soft touch grip coated in thermoplastic elastomer (TPE).
· The soft touch helps relieve user fatigue.
· Can be used with a symbol inserted in the center cap.

PDF

Part Number

Configured Part Number is shown.

Part Number
EBG50-SOFT-BR
EBG50-SOFT-GR
EBG50-SOFT-LB
EBG50-SOFT-OG
EBG50-SOFT-RE
EBG50-SOFT-YE
EBG50A-SOFT-BR
EBG50A-SOFT-GR
EBG50A-SOFT-LB
EBG50A-SOFT-OG
EBG50A-SOFT-RE
EBG50A-SOFT-YE
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread Color
1 Piece(s) 18 Day(s) or more 10M8BR (Black)
1 Piece(s) Same day 10M8GR (Gray)
1 Piece(s) 18 Day(s) or more 10M8LB (Light Blue)
1 Piece(s) Same day 10M8OG(Orange)
1 Piece(s) Same day 10M8RE (Red)
1 Piece(s) Same day 10M8YE (Yellow)
1 Piece(s) Same day 10M10BR (Black)
1 Piece(s) Same day 10M10GR (Gray)
1 Piece(s) 18 Day(s) or more 10M10LB (Light Blue)
1 Piece(s) 18 Day(s) or more 10M10OG(Orange)
1 Piece(s) Same day 10M10RE (Red)
1 Piece(s) Same day 10M10YE (Yellow)

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape The shape of a ball Grip Material Polypropylene + Thermoplastic Elastomers (TPE) Coating
Grip surface No Mounting Section Material Brass Mounting Section Surface Treatment No
Mounting Method Female Thread Grip thickness D(mm) 50 Grip length(mm) 60

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)