(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Roller, M Series (RS-1010), Diameter φ 10 × Width 50 - 200

Stainless Steel Roller, M Series (RS-1010), Diameter φ 10 × Width 50 - 200

Ultra-fine φ10 stainless steel roller which employs a standard bearing. Roller unit parts for RS-1010, suitable for small item transport.

[Features]
· The roller diameter is φ10.0. The roller interval is P12.4.
· Standard roller width (nominal) is 50W to 200W in increments of 50mm.
· Standard bearing: high durability.
· Aluminum extrusion

PDF

Japanese Only

Part Number

Configured Part Number is shown.

RS-1010-[50,​100,​150,​200][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]

 
Part Number
RS-1010-[50,​100,​150,​200][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Long Roller Long Roller Type Straight Bearing Double
Roller Material Stainless Steel Outer Dia. D(Ø) 10 Properties Water Resistance
Lining No Surface Treatment No Bearing Material Stainless Steel
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)