(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rest Buttons (Female Thread) (BJ812)

Rest Buttons (Female Thread) (BJ812)
  • On Sale Till 31/03/2025

Carburized and quenched pad with female thread. 3 types of tip available: polished type, R type, and serration type.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
BJ812-08015-F
BJ812-08015-R
BJ812-08015-S
BJ812-08025-F
BJ812-08025-R
BJ812-08025-S
BJ812-12020-F
BJ812-12020-R
BJ812-12020-S
BJ812-12025-F
BJ812-12025-R
BJ812-12030-F
BJ812-12030-S
BJ812-12040-R
BJ812-12040-S
BJ812-12050-F
BJ812-12050-R
BJ812-12050-S
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSTip (chip) shape H
(mm)
D
(φ)
M
(mm)
1 Piece(s) Same day 10Tip polishing type1517M8×1.25
1 Piece(s) 20 Day(s) or more -Tip R type15-M8×1.25
1 Piece(s) 20 Day(s) or more 10Tip serration type1517M8×1.25
1 Piece(s) 20 Day(s) or more 10Tip polishing type2517M8×1.25
1 Piece(s) 20 Day(s) or more 10Tip R type25-M8×1.25
1 Piece(s) 20 Day(s) or more 10Tip serration type2517M8×1.25
1 Piece(s) Same day 10Tip polishing type2022M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip R type20-M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip serration type2022M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip polishing type2522M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip R type25-M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip polishing type3022M12×1.75
1 Piece(s) Same day 10Tip serration type3022M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip R type40-M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip serration type4022M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip polishing type5022M12×1.75
1 Piece(s) 20 Day(s) or more 10Tip R type50-M12×1.75
1 Piece(s) 16 Day(s) or more 10Tip serration type5022M12×1.75

Loading...

  1. 1

Basic Information

Body Material SUM22L Main Body Surface Treatment Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)