(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Indexing Plungers (NDX) (Part Numbers)

Features

●Nose stroke is conducted by knob operation for positioning.

Usage

●Positioning part that conducts the indexing and stopper mechanism by hand operation.

Specification

●SPQ(piece):5
●Heat Resistance Temperature: 80°C
●Without nose lock

Materials

●Main Body: Steel 
●Knob: Polyamide(PA)
Part Number
NDX10-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut
1 Piece(s) 16 Day(s) or more 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoSingle nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Frequently asked question (FAQ)

Question: Are there dedicated parts for the receiving side?
Answer: No.
Question: Is it possible to change the material of the knob to something other than resin?
Answer: No.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)