(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Index Plunger (NDX-L) (Part Numbers)

Index Plunger (NDX-L)
  • On Sale Till 31/03/2025

A nose-lock type for holding the pin in its retracted position. Available in steel and stainless steel.

PDF

Part Number

Configured Part Number is shown.

NDX10LW-SUS

Nose-Lock Type For Holding Pin In Its Retracted Position

External appearance of NDX-L (steel, single nut)

External appearance of NDX-L (steel, single nut)

External appearance of NDX-LW-SUS (SUS, double nut)

External appearance of NDX-LW-SUS (SUS, double nut)

Dimensional drawing of NDX-L, NDX-L-SUS (single nut)

Dimensional drawing of NDX-L, NDX-L-SUS (single nut)

Dimensional drawing of NDX-LW, NDX-LW-SUS (double nut)

Dimensional drawing of NDX-LW, NDX-LW-SUS (double nut)

TypeMain BodyKnobCoil SpringNose
NDX-L
NDX-LW
SUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDX-L-SUS
NDX-LW-SUS
SUS303SUS420
HRC53 to 55
Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
1055M10 × 1171.3214713717525 to 12
1266M12 × 1.5201.8255614819636 to 14
1688M16 × 1.5262.33374191024815 to 35
201010M20 × 1.5282.8802212301015 to 34
Plunger features

Plunger features

  • A hand-operated index plunger. The nose retraction position is easily set and released by pulling the knob. When released, the built-in spring returns the nose to its original position.
  • The nose-locking feature lets you lock (fix) the nose in the retracted position by pulling the knob and rotating it 90 degrees.
SizeAllowable Shear Force (N)
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
10589
12848
161,507
202,355

Nose Mechanical Strength Table

SizeRecommended Chamfer Size
NDX-L NDX-L-SUS
NDX-LW NDX-LW-SUS
1060° chamfering, depth 2.5
1260° chamfering, depth 3.5
16
20

If screwing the index plunger completely into the plate, chamfer the tapped hole on the plate side.

Usage Examples

Effective positioning by the nose.

Effective positioning by the nose.

Pull the knob to retract the nose.

Pull the knob to retract the nose.

When rotating the knob 90°, it locks the nose in the rest position.

When rotating the knob 90°, it locks the nose in the rest position.

Part Number
NDX10LW-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut
1 Piece(s) 16 Day(s) or more 101055[Stainless Steel] Stainless Steel47[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)