(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Index Plunger (NDXN) (Part Numbers)

Index Plunger (NDXN)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Index Plunger (NDXN)
  • Index Plunger (NDXN)
  • On Sale Till 31/03/2025
  • Volume Discount

Classic indexing plungers for excellent cost-performance. Available in different nose types: hardened, non-hardened, and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

PDF

Part Number

Configured Part Number is shown.

NDXN16W-SUS

Excellent Cost Performance Type

NDXN (steel, single nut) external appearance

NDXN external appearance
(steel, single nut)

NDXN-W-SUS (SUS, double nut with nose quenching) external appearance

NDXN-W-SUS external appearance
(SUS, double nut with nose quenching)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN, NDXN-SUS, NDXN-A-SUS (single nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Dimensional drawing of NDXN-W, NDXN-W-SUS, NDXN-AW-SUS (double nut)

Sized
(-0.02
-0.04)
SML1ADLW1T1WTBLoad (N)
Min To Max
NDXN633.5M6 × 0.75120.81431.58510324.5 to 10
NDXN-W844M8 × 11511838.51061346 to 12
NDXN-SUS1055M10 × 1171.32143.51371755 to 12
NDXN-W-SUS1266M12 × 1.5201.82551.714819636 to 14
NDXN-A-SUS1688M16 × 1.5262.33368191024815 to 35
NDXN-AW-SUS201010M20 × 1.5282.8742212301015 to 34

Materials

TypeMain BodyKnobCoil SpringNose
NDXNSUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXN-W
NDXN-SUSSUS303SUS420
HRC53 to 55
NDXN-W-SUS
NDXN-A-SUSSUS303
NDXN-AW-SUS
Part Number
NDXN16W-SUS
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut
1 Piece(s) 16 Day(s) or more 101688[Stainless Steel] Stainless Steel68[Stainless Steel] Stainless Steel[Hardening] Quenching and TemperingNoDouble Nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism No Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)