(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Idler Pin (With Flange) (PID-F)

Idler Pin (With Flange) (PID-F)

Idler pin of ø10 to 20 in pin diameter with flange. [Materials]S45C, black oxide coating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PID1008L-F
PID1210-F
PID1511-F
PID2014-F
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSD
(φ)
L1
(mm)
L
(mm)
Thread Diameter M1
1 Piece(s) 18 Day(s) or more 1010843M5×0.8(pilot hole 4.3)
1 Piece(s) 18 Day(s) or more 10129.548.5M 6×1 (pilot hole 5.2)
1 Piece(s) 18 Day(s) or more 101510.553.5M 6×1 (pilot hole 5.2)
1 Piece(s) 18 Day(s) or more 102013.563.5M 8×1.25 (pilot hole 6.8)

Loading...

  1. 1

Basic Information

Type Idler Pins

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)