(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Index Plunger (Nose-Lock Type) (GDX) (Part Numbers)

Index Plunger (Nose-Lock Type) (GDX)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Index Plunger (Nose-Lock Type) (GDX)
  • Index Plunger (Nose-Lock Type) (GDX)
  • On Sale Till 31/03/2025

Rotating the lever extends and retracts the nose. Excellent operation efficiency. Available in steel and stainless steel.

PDF

Part Number

Configured Part Number is shown.

GDX12LWP-6

Exceptionally Smooth Lever Rotation

External appearance of GDX-L (steel, without nuts)

External appearance of GDX-L
(Steel, without nuts)

External appearance of GDX-LW-SUS (SUS, with nut)

External appearance of GDX-LW-SUS
(SUS, with nut)

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-L, GDX-LP, GDX-L-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

Dimensional drawing of GDX-LW, GDX-LWP, GDX-LW-SUS

SizedSML1ADLRHBWLoad (N)
Min To Max
(-0.02-0.04)
GDX-L
GDX-LW
GDX-LP
GDX-LWP
GDX-L-SUS
GDX-LW-SUS
10-446M10 × 1.520110382593178 to 14
10-551.3
10-661.8
12-558M12 × 1.75251.31246.83010.83.6198 to 15
12-661.8
12-882.3
16-6610M16 × 2321.81660.44014.44.82415 to 35
16-882.3
16-10102.8
20-8812M20 × 2.5352.32070501863020 to 60
20-10102.8
20-12123

GDX-L, GDX-LW, GDX-LP, GDX-LWP (Steel)

Grip: Black Oxide CoatingGrip: Powder Coating
Without NutsWith NutWithout NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)Part NumberWeight (g)
GDX10L-417GDX10LW-423----
GDX10L-5GDX10LW-5----
GDX10L-618GDX10LW-624----
GDX12L-529GDX12LW-538GDX12LP-530GDX12LWP-539
GDX12L-630GDX12LW-639GDX12LP-6GDX12LWP-6
GDX12L-831GDX12LW-840GDX12LP-831GDX12LWP-840
GDX16L-670GDX16LW-687GDX16LP-670GDX16LWP-687
GDX16L-871GDX16LW-888GDX16LP-872GDX16LWP-889
GDX16L-1073GDX16LW-1090GDX16LP-1074GDX16LWP-1091
GDX20L-8134GDX20LW-8168GDX20LP-8135GDX20LWP-8169
GDX20L-10137GDX20LW-10170GDX20LP-10137GDX20LWP-10171
GDX20L-12140GDX20LW-12174GDX20LP-12141GDX20LWP-12174

GDX-L-SUS, GDX-LW-SUS (SUS)

Without NutsWith Nut
Part NumberWeight (g)Part NumberWeight (g)
GDX10L-4-SUS17GDX10LW-4-SUS23
GDX10L-5-SUSGDX10LW-5-SUS
GDX10L-6-SUS18GDX10LW-6-SUS24
GDX12L-5-SUS29GDX12LW-5-SUS38
GDX12L-6-SUS30GDX12LW-6-SUS39
GDX12L-8-SUS31GDX12LW-8-SUS40
GDX16L-6-SUS70GDX16LW-6-SUS87
GDX16L-8-SUS71GDX16LW-8-SUS88
GDX16L-10-SUS73GDX16LW-10-SUS90
GDX20L-8-SUS134GDX20LW-8-SUS168
GDX20L-10-SUS137GDX20LW-10-SUS170
GDX20L-12-SUS140GDX20LW-12-SUS174

Features

The nose can be released to the retraction position by rotating the grip 180°.

The nose can be released to the retraction position by rotating the grip 180°.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Nose can be locked (fixed) in the retracted position by putting the grip in the notch in the main body in the 180° position. When the grip is removed from the notch, the built-in spring returns the nose to its original position in the hand-operated index plunger.

Part Number
GDX12LWP-6
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Main Body Surface Treatment Nut Grip surface treatment
1 Piece(s) 16 Day(s) or more 101268[Steel] Steel46.8[Steel] SteelCarburizedBlack Oxide CoatingPresencePowder Paint Black

Loading...

  1. 1
 

Basic Information

Types Lever Locking Mechanism Nose Lock Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No
Operation nob (or lever) Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)