(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Index Plunger (Long Stroke) (NDXNE) (Part Numbers)

Index Plunger (Long Stroke) (NDXNE)
  • On Sale Till 31/03/2025

Long nose for deep insertion. Available in steel and stainless steel.

[Features]
· Hand-operated spring plungers. The nose is easily retracted by pulling on the knob. By releasing the knob, the built-in spring returns the nose to its original position.

PDF

1.5-Times Longer Stroke Than Conventional Products

NDXNE (steel, single nut) external appearance

NDXNE (steel, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

NDXNE-A-SUS (SUS, single nut) external appearance

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE, NDXNE-SUS, NDXNE-A-SUS (single nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Dimensional drawing of NDXNE-W, NDXNE-W-SUS, NDXNE-AW-SUS (double nut)

Sized (-0.02-0.04)SML1ADLW1T1WTBLoad (N)
Min To Max
NDXNE635M6 × 0.75120.814338510324.5 to 12
NDXNE-W846M8 × 11511840.51061346 to 15
NDXNE-SUS1058M10 × 1171.32146.51371755 to 16
NDXNE-W-SUS1269M12 × 1.5201.82554.714819636 to 18
NDXNE-A-SUS16812M16 × 1.5262.33372191024815 to 45
NDXNE-AW-SUS201015M20 × 1.5282.8792212301015 to 43

Materials

TypeMain BodyKnobCoil SpringNose
NDXNESUM22L
Black oxide coating
Polyamide
Matte black
SUS302WPASUM22L
HRC58 to 62
NDXNE-W
NDXNE-SUSSUS303SUS420
HRC53 to 55
NDXNE-W-SUS
NDXNE-A-SUSSUS303
NDXNE-AW-SUS
Part Number
NDXNE12
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSShaft O.D.
(mm)
d
(Ø)
S
(mm)
Body Material L
(mm)
Tip material Tip heat treatment Operation nob (or lever) Main Body Surface Treatment Nut
1 Piece(s) 16 Day(s) or more 101269[Steel] SUM22L Black Oxide54.7[Steel] SUM22LCarburizedPresenceBlack Oxide CoatingSingle nut

Loading...

  1. 1
 

Basic Information

Types Standard Locking Mechanism Return Mounting Method Screw-In
Overall Length Standard All Stainless Not Compliant Tip surface treatment No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)