(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cam Push Clamp (QLCP)

Cam Push Clamp (QLCP)
  • On Sale Till 31/03/2025

With lever operation shaft protrudes and clamp engages. Unclamp is by spring with shaft returning.

PDF

Cam Push Clamp (QLCP) Specifications

Main BodyShaft, PinCam Lever
S45C
Black oxide coating
S45C
Hardening
Black oxide coating
SCM440
Hardening
Black oxide coating

Specifications

Part NumberLever Load
(N) - Note)
Clamping Force
(kN)
Clamp
Mechanism
Weight
(g)
QLCP080R800.9Spiral cam
Cam angle 4°
130
QLCP080L
QLCP150R1502.4350
QLCP150L
  • *Allowable load that can be hung on the lever
Dimensional drawing of left-rotating type

Dimensional drawing of left-rotating type

Dimensional drawing of right-rotating type

Dimensional drawing of right-rotating type

Front view

Front view

Side view

Side view

Part NumberRotation
Direction
Clamp
Stroke
H1DW2ML2L4WL3H2dPHLW1RL1Cam Lever
QLCP080RRight1.21387M4 × 0.7, depth: 8136401464.5302536204020QLCA-04
QLCP080LLeft
QLCP150RRight1.6181210M6 × 1, depth: 121995520106.6403350266328QLCA-06
QLCP150LLeft

Features Of This Product

Capability chart

Capability chart

Usage Examples For This Product

Application example

Application example

Operating Procedure / Right-Rotating Version

Turn the lever to push out the shaft and engage the clamp with the cam.
Unclamping is done by a spring that causes the shaft to return.

  • *In the left-rotating version, the lever turns in the opposite direction.
Part Number
QLCP080L
QLCP080R
QLCP150L
QLCP150R
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMax. Clamping Force
(N)
Stroke S
(mm)
Swivel direction Clamping force
(N)
Outer Diameter D
(φ)
Thread Diameter M
1 Piece(s) Same day 10100~10001.2Left90084X0.7
1 Piece(s) Same day 10100~10001.2Right90084X0.7
1 Piece(s) 16 Day(s) or more 101000~30001.6Left2400126X1
1 Piece(s) Same day 101000~30001.6Right2400126X1

Loading...

  1. 1

Basic Information

Material S45C Type Main Body Surface Treatment Black oxide finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)