(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Machinery Handle (MH13)

Machinery Handle (MH13)

Screw-type offset machinery handle set from the front. Elbow uses glass fiber reinforced polyamide for heavy loads.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
MH13-200B
MH13-200N
MH13-250B
MH13-250N
MH13-300B
MH13-300N
MH13-350B
MH13-350N
MH13-400B
MH13-400N
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Main Body Color
1 Piece(s) 18 Day(s) or more 10200Matt Black
1 Piece(s) 18 Day(s) or more 10200Matte Natural
1 Piece(s) 18 Day(s) or more 10250Matt Black
1 Piece(s) 18 Day(s) or more 10250Matte Natural
1 Piece(s) 18 Day(s) or more 10300Matt Black
1 Piece(s) 18 Day(s) or more 10300Matte Natural
1 Piece(s) 18 Day(s) or more -350Matt Black
1 Piece(s) 18 Day(s) or more 10350Matte Natural
1 Piece(s) 18 Day(s) or more 10400Matt Black
1 Piece(s) 18 Day(s) or more 10400Matte Natural

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 56 Main Body Type Imposition Type
Grip thickness(mm) 20 Surfaced Type Category U Shaped Mounting Method Round hole
U Shape Deformation Main Body, Surface Treatment Alumite Satin Finishing Additional Function No
Handle Cross Sectional Shape Round shape Allowable Load(N) 500

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)