(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Universal Handle (UN1, UN2, UN3)

Universal Handle (UN1, UN2, UN3)

Lightweight and simple design. Product compatible with 19 inch rack standard.

[Features]
· Lightweight and simple design.
· Elbow can be removed from the grip by pulling it sideways strongly.
· 19 inch rack standard (IEC Standard) compatible items

PDF

Part Number

Configured Part Number is shown.

Part Number
UN1-120
UN1-180
UN2-55
UN2-88
UN2-100
UN2-120
UN2-180
UN2-235
UN3-25
UN3-55
UN3-88
UN3-100
UN3-120
UN3-180
UN3-235
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSPitch L
(mm)
Mounting Method Allowable Load
(N)
Full Length
(mm)
1 Piece(s) Same day 10120Female Thread500130
1 Piece(s) 18 Day(s) or more 10180Female Thread500190
1 Piece(s) Same day 1055Round hole50070
1 Piece(s) Same day 1088Round hole500103
1 Piece(s) Same day 10100Round hole500115
1 Piece(s) Same day 10120Round hole500135
1 Piece(s) Same day 10180Round hole500195
1 Piece(s) Same day 10235Round hole500250
1 Piece(s) 10 Day(s) or more 1025Female Thread20039
1 Piece(s) Same day 1055Female Thread20069
1 Piece(s) 10 Day(s) or more 1088Female Thread200102
1 Piece(s) 10 Day(s) or more 10100Female Thread200114
1 Piece(s) 10 Day(s) or more 10120Female Thread200134
1 Piece(s) 10 Day(s) or more 10180Female Thread200194
1 Piece(s) 10 Day(s) or more 10235Female Thread200249

Loading...

  1. 1

Basic Information

Main Body Material Aluminum Height(mm) 40 Main Body Type Imposition Type
Grip thickness(mm) 12 Surfaced Type Category U Shaped U Shape Straight
Main Body, Surface Treatment Alumite Satin Finishing Additional Function No Handle Cross Sectional Shape Square type
Main Body Color Matte Natural

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)