(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stud Leveling Foot (Part Numbers)

Stud Leveling Foot

Ideal for the leveling of equipment, etc. Three types are available: S45C, resin pad, and SUS.

PDF

Japanese Only

Part Number
STF1450
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)
1 Piece(s) 17 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish503471485

Loading...

  1. 1
 

Basic Information

Type Adjusting Bolt Shape Adjusting Bolt Shape Type Standard Swivel Angle θ(deg) 20
Height Adjusting Handle No Thread Length(mm) 50 Adjustment Bolt-shaped Swing Mechanism Presence

Please check the type/dimensions/specifications of the part STF1450 in the Stud Leveling Foot series.

Frequently asked question (FAQ)

Question: What is the approximate allowable load?
Answer: Maximum 70 KN (M20 type) for S45C, maximum 18 KN (M20 type) for the resin pad type, and maximum 65 KN (M20 type) for SUS303.

Products like this...

Part Number
STF1250
STF1250J
STF1250S
STF1650
STF1650J
STF1650S
Part NumberMinimum order quantityVolume DiscountDays to ShipThread Material Thread Surface Treatment Body Material Main Body Surface Treatment Base width
(mm)
Load Capacity
(kN)
Main Body Height
(mm)
Nominal of Thread M
(mm)
Height
(mm)
1 Piece(s) 17 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish482561276.5
1 Piece(s) 17 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish50761276.5
1 Piece(s) 16 Day(s) or more [Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo502061276.5
1 Piece(s) 16 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Steel] S45C[Black Oxide] Black oxide finish654581685
1 Piece(s) 17 Day(s) or more [Steel] S45C[Black Oxide] Black oxide finish[Others] Reinforced Placental[Black Oxide] Black oxide finish651181685
1 Piece(s) 17 Day(s) or more [Stainless Steel] Stainless SteelNo[Stainless Steel] Stainless SteelNo654081685

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)