(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Prism, Standard Type Proximity Sensor [TL-N/Q] (Part Numbers)

Prism, Standard Type Proximity Sensor [TL-N/Q]
  • On Sale Till 31/03/2025

[Features]
· A wide variety of models for various application.
· Easy to install, high speed pulse generator, and in high speed rotation control etc.
· Direct mounted to metal (-N models).
· Because of its rich variety, ideal for various limit control, counting control (-N type).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

TL-N20ME1 2M

 
Part Number
TL-N20ME1 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object
1 Piece(s) Same day -~20Standard / Oil Resistance Reinforcement / Cold Resistance50.1~605330.1~404040.1~41CE / IECStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--20-

Loading...

  1. 1

Basic Information

Shape Square shape Detected Objects Magnetic Metal Shielded / Non-shielded Non Shield Type
Detection Direction Front Surface Case Material Heat Resistant ABS Detecting Surface Material Heat Resistant ABS
Amplifier Amplifier Built-in Type Protection Structure (IEC) IP67 Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part TL-N20ME1 2M in the Prism, Standard Type Proximity Sensor [TL-N/Q] series.

Products like this...

Part Number
TL-N10MF1 2M
TL-N10MY1 2M
TL-N12MD1 2M
TL-N20ME1 5M
TL-N20ME2 2M
TL-N20MY1 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSDetection distance L1 [classification]
(mm)
Operating Environment Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
Standard sensing object
1 Piece(s) 16 Day(s) -~10Standard / Oil Resistance Reinforcement50.1~6052.520.1~303030.1~4030.5IEC / CE-Direct Current 3-Wire Type12-24 VDCDC 3-wire (PNP)NO-5Standard---10Iron 40 × 40 × 1mm
1 Piece(s) Same day -~10Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CE / CCCStandard type (metal direct mounting supported)AC, 2-Wire100-220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--10-
1 Piece(s) Same day -~20Standard / Oil Resistance Reinforcement / Cold Resistance50.1~6052.520.1~303030.1~4030.5IEC / CEStandard type (metal direct mounting supported)Direct Current 2-Wire Type12-24 VDCDC 2-wire polarizedNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--12-
1 Piece(s) 16 Day(s) or more -~20Standard / Oil Resistance Reinforcement / Cold Resistance50.1~605330.1~404040.1~41IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNO-5StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--20-
1 Piece(s) 16 Day(s) or more -~20Standard / Oil Resistance Reinforcement / Cold Resistance50.1~605330.1~404040.1~41IEC / CEStandard type (metal direct mounting supported)Direct Current 3-Wire Type12-24 VDCNPN Voltage Current OutputNC-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--20-
1 Piece(s) Same day -~20Standard / Oil Resistance Reinforcement / Cold Resistance50.1~605330.1~404040.1~41IEC / CE / CCCStandard type (metal direct mounting supported)AC, 2-Wire100-220 VACAC, 2-WireNO-2StandardVinyl (PVC)-insulated round cord, φ6, 2-core/3-core--20-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)