(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY] (Part Numbers)

Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY]
  • On Sale Till 31/03/2025

[Features]
· proximity sensor with separate amplifier that can easily do sensitivity adjustment of nonmagnetic metal detection.
· Nonmagnetic metal (aluminum, copper etc) detected.
· Small flat head (shape E2C-V3A).
· Fluoropolymer type for chemicals (form E2CY-C2AF) are also assorted.
· Easy sensitivity adjustment (one touch teaching).
· The detection margin is obvious at a glance. (LED level indicator light).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

E2CY-SD11 2M

 
Part Number
E2CY-SD11 2M
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) Same day Square shape--Standard / Cold ResistancePolybutylene Terephthalate-Amplifier onlyM12-60.1~707030.1~4032.55.1~1010CE / IECIP50Amplifier UnitDC12-24 VDCNPN Open CollectorNO/NC switchableBrown + V, black: control output, blue + 0V2StandardVinyl (PVC)-insulated round cord, φ4, 3-coreMounting bracket, timer included, self-diagnostic output function included, zero reset, and initial resetE2CY-X□/C□/V□-

Loading...

  1. 1

Basic Information

Shielded / Non-shielded Shield Type Detection Direction Front Surface Connection Method Pre-wired model

Please check the type/dimensions/specifications of the part E2CY-SD11 2M in the Proximity Sensor With Separate Amplifier for Aluminum Detection [E2CY] series.

Products like this...

Part Number
E2CY-C1R5A-1 3M
E2CY-C2A 3M
E2CY-V3A 3M
E2CY-X1R5A 3M
Part NumberMinimum order quantityVolume DiscountDays to ShipShape Detection distance L1 [classification]
(mm)
Detected Objects Operating Environment Case Material Detecting Surface Material Amplifier Screw Detection Head Size Cylindrical Detection Head Size
(Ø)
Head size Depth (range)
(mm)
Head size Depth
(mm)
The size and width of detection head (range)
(mm)
The size and width of detection head
(mm)
The size and height of detection head (range)
(mm)
The size and height of detection head
(mm)
Acquired Standards Protection Structure (IEC) Types Power Type Power Supply Voltage Output Mode Operation Mode Connector pin arrangement Cable Length
(m)
Different Frequency Type Cable Specifications Included functions Combination amplifier/head Detection distance L1 details
(mm)
1 Piece(s) Same day Cylindrical Column Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-5.410~2018-----IP67Sensor-----3StandardHigh-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD111.5
1 Piece(s) Same day Cylindrical Column Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation Type-810~2018-----IP67Sensor-----3StandardFluorine resin coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD112
1 Piece(s) Same day Square shape~3Non-magnetic MetalStandardZinc[ABS Resin] Heat Resistant ABSAmplifier Separation Type--20.1~3025-----IP67Sensor-----3-High-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD113
1 Piece(s) Same day Screw Type~2Non-magnetic MetalStandard / Cold Resistance[Stainless Steel] Stainless Steel (SUS303)[ABS Resin] Heat Resistant ABSAmplifier Separation TypeM5-10~2018-----IP67Sensor-----3StandardHigh-frequency coaxial cord (50Ω), φ2.5, 1-core-E2CY-SD111.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)