(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Transmission type photo-micro sensor [EE-SG]

Transmission type photo-micro sensor [EE-SG]
  • On Sale Till 31/03/2025

Dust proof structure, use of visible light cut filter, with back cover

[Features]
· It is dust proof structure.
· Terminal type for soldering: EE-SB5.
· Printed circuit board type: EE-SG3-B

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EE-SG3-B

 
Part Number
EE-SG3-B
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Same day 10

Loading...

  1. 1

Basic Information

Shape Standard Type Detection Distance(mm) 3.6 Head maximum width(mm) 25.6
Head maximum height(mm) 11.5 Head maximum, depth(mm) 6.35 Detection method Through Beam Type (Groove Type)
Luminescence Method - Operation mode - Output mode Photo/transistor output
Connection method PCB Terminals Indicator Light Mode - Slit hole/width(mm) -
Standard detected subject(mm) - Cable specification - Cable length(mm) -
Groove depth(mm) - Mounting format - Between amplifiers(mm) -
Applicable pipe(φ) - Details type -

Please check the type/dimensions/specifications of the part EE-SG3-B in the Transmission type photo-micro sensor [EE-SG] series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)