(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Block Type External Clamp (CP124)

Block Type External Clamp (CP124)

Self-cut according to workpiece requirements to use. Ideal for thin or long, irregularly shaped workpieces.

[Features]
· By tightening clamp bolt, left/right mouth ring center falls, and external shape of workpiece is clamped.
· Clamp stroke is 0.5 mm.
· By self-cutting the mouth ring to suit workpiece shape, various types of workpiece are supported.
· With simple and compact design, ideal for multipiece workpieces.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CP124-03201
CP124-03202
CP124-05001
CP124-05002
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSClamping Force
(kN)
Screw outer diameter M
(mm)
1 Piece(s) 10 Day(s) or more 102.5M6×1
1 Piece(s) 18 Day(s) or more 102.5M8×1.25
1 Piece(s) 16 Day(s) or more 105.5M10×1.5
1 Piece(s) 18 Day(s) or more 105.5M12×1.75

Loading...

  1. 1

Basic Information

Clamp Type External Material A6N01 aluminum Surface treatment Anodized

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)