(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series (Part Numbers)

[In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series

Possible to use hard and without lubrication. Excellent total performance, which can fit into a wide variety of fields with our selection.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

4F110-08-EN-DC24V

Part Number
4F110-08-EN-DC24V
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug
1 Piece(s) 16 Day(s) or more Single2-position exhaustSelf-reset(differential pressure return)DC24VRp1/420 to 25Non-LockingEDC24VNoNoAttachment (for 3-port valve)

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 5-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Plumbing Direct piping
Driving Type Pilot-operated Spool Seal Type Soft seal Pilot Air Supply Internal

Please check the type/dimensions/specifications of the part 4F110-08-EN-DC24V in the [In-Stock Items] Single Valve Pilot-operated 5-Port Valve Selex Valve 4F0/1/2/3 Series series.

Products like this...

Part Number
4F020-06-N-DC24V
4F020-06-S-DC24V
4F020-06-SN-DC24V
4F110-08-ES-DC24V
4F110-08-ESN-DC24V
4F110-08-N-DC24V
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Applicable Cylinder Dia.
(Ø)
Manual Equipment Wire Connection Symbol Voltage Surge Suppressor Check Valve Plug
1 Piece(s) 16 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VNoNoAttachment (for 3-port valve)
1 Piece(s) 16 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoNo
1 Piece(s) 16 Day(s) or more Double2-position exhaustSelf-holdingDC24VRp1/816 to 20Non-LockingNo MarkDC24VAttachment (Varistor)NoAttachment (for 3-port valve)
1 Piece(s) 16 Day(s) or more Single2-position exhaustSelf-reset(differential pressure return)DC24VRp1/420 to 25Non-LockingEDC24VAttachment (Varistor)NoNo
1 Piece(s) 16 Day(s) or more Single2-position exhaustSelf-reset(differential pressure return)DC24VRp1/420 to 25Non-LockingEDC24VAttachment (Varistor)NoAttachment (for 3-port valve)
1 Piece(s) 16 Day(s) or more Single2-position exhaustSelf-reset(differential pressure return)DC24VRp1/420 to 25Non-LockingNo MarkDC24VNoNoAttachment (for 3-port valve)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)