(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

2052 Double Pitch Sprocket, B Type for R Roller, Shaft Hole Machined

2052 Double Pitch Sprocket, B Type for R Roller, Shaft Hole Machined

[Features]
・ The semi-F Series is a system that makes the required shaft hole processing (inner diameter, keyway, tap) for the prepared hole product and delivers it as a finished product easily and quickly.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS2052B10D21F
SUS2052B10D22F
SUS2052B10D23F
SUS2052B10D24F
SUS2052B10D25F
SUS2052B10D26F
SUS2052B10D27F
SUS2052B10D28F
SUS2052B10D29F
SUS2052B10D31F
SUS2052B10D32F
SUS2052B10D33F
SUS2052B10D34F
SUS2052B10D35F
SUS2052B10D36F
SUS2052B10D37F
SUS2052B10D38F
SUS2052B10D39F
SUS2052B10D40F
SUS2052B10D41F
SUS2052B10D42F
SUS2052B10D43F
SUS2052B10D44F
SUS2052B10D45F
SUS2052B10D46F
SUS2052B10D47F
SUS2052B11D21F
SUS2052B11D22F
SUS2052B11D23F
SUS2052B11D24F
SUS2052B11D25F
SUS2052B11D26F
SUS2052B11D27F
SUS2052B11D28F
SUS2052B11D29F
SUS2052B11D30F
SUS2052B11D31F
SUS2052B11D32F
SUS2052B11D33F
SUS2052B11D34F
SUS2052B11D35F
SUS2052B11D36F
SUS2052B11D37F
SUS2052B11D38F
SUS2052B11D39F
SUS2052B11D40F
SUS2052B11D41F
SUS2052B11D42F
SUS2052B11D43F
SUS2052B11D44F
SUS2052B11D45F
SUS2052B11D46F
SUS2052B11D47F
SUS2052B11D48F
SUS2052B12D21F
SUS2052B12D22F
SUS2052B12D23F
SUS2052B12D24F
SUS2052B12D25F
SUS2052B12D26F
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber of Teeth
(T)
Shaft Hole Dia. d
(mm)
Key Groove Width b
(mm)
Key Groove Depth t2
(mm)
Set Screw Size M
1 Piece(s) 13 Day(s) or more 102162.8M6
1 Piece(s) 13 Day(s) or more 102262.8M6
1 Piece(s) 13 Day(s) or more 102383.3M8
1 Piece(s) 13 Day(s) or more 102483.3M8
1 Piece(s) 13 Day(s) or more 102583.3M8
1 Piece(s) 13 Day(s) or more 102683.3M8
1 Piece(s) 13 Day(s) or more 102783.3M8
1 Piece(s) 13 Day(s) or more 102883.3M8
1 Piece(s) 13 Day(s) or more 102983.3M8
1 Piece(s) 13 Day(s) or more 1031103.3M8
1 Piece(s) 13 Day(s) or more 1032103.3M8
1 Piece(s) 13 Day(s) or more 1033103.3M8
1 Piece(s) 13 Day(s) or more 1034103.3M8
1 Piece(s) 13 Day(s) or more 1035103.3M8
1 Piece(s) 13 Day(s) or more 1036 ~ 108103.3M8
1 Piece(s) 13 Day(s) or more 1037103.3M8
1 Piece(s) 13 Day(s) or more 1038103.3M8
1 Piece(s) 13 Day(s) or more 1039123.3M8
1 Piece(s) 13 Day(s) or more 1040123.3M8
1 Piece(s) 13 Day(s) or more 1041123.3M8
1 Piece(s) 13 Day(s) or more 1042123.3M8
1 Piece(s) 13 Day(s) or more 1043 ~ 101123.3M8
1 Piece(s) 13 Day(s) or more 1044123.3M8
1 Piece(s) 13 Day(s) or more 1045143.8M10
1 Piece(s) 13 Day(s) or more 1046143.8M10
1 Piece(s) 13 Day(s) or more 1047143.8M10
1 Piece(s) 13 Day(s) or more 112162.8M6
1 Piece(s) 13 Day(s) or more 112262.8M6
1 Piece(s) 13 Day(s) or more 112383.3M8
1 Piece(s) 13 Day(s) or more 112483.3M8
1 Piece(s) 13 Day(s) or more 112583.3M8
1 Piece(s) 13 Day(s) or more 112683.3M8
1 Piece(s) 13 Day(s) or more 112783.3M8
1 Piece(s) 13 Day(s) or more 112883.3M8
1 Piece(s) 13 Day(s) or more 112983.3M8
1 Piece(s) 13 Day(s) or more 113083.3M8
1 Piece(s) 13 Day(s) or more 1131103.3M8
1 Piece(s) 13 Day(s) or more 1132103.3M8
1 Piece(s) 13 Day(s) or more 1133103.3M8
1 Piece(s) 13 Day(s) or more 1134103.3M8
1 Piece(s) 13 Day(s) or more 1135103.3M8
1 Piece(s) 13 Day(s) or more 1136 ~ 108103.3M8
1 Piece(s) 13 Day(s) or more 1137103.3M8
1 Piece(s) 13 Day(s) or more 1138103.3M8
1 Piece(s) 13 Day(s) or more 1139123.3M8
1 Piece(s) 13 Day(s) or more 1140123.3M8
1 Piece(s) 13 Day(s) or more 1141123.3M8
1 Piece(s) 13 Day(s) or more 1142123.3M8
1 Piece(s) 13 Day(s) or more 1143 ~ 101123.3M8
1 Piece(s) 13 Day(s) or more 1144123.3M8
1 Piece(s) 13 Day(s) or more 1145143.8M10
1 Piece(s) 13 Day(s) or more 1146143.8M10
1 Piece(s) 13 Day(s) or more 1147143.8M10
1 Piece(s) 13 Day(s) or more 1148143.8M10
1 Piece(s) 13 Day(s) or more 122162.8M6
1 Piece(s) 13 Day(s) or more 122262.8M6
1 Piece(s) 13 Day(s) or more 122383.3M8
1 Piece(s) 13 Day(s) or more 122483.3M8
1 Piece(s) 13 Day(s) or more 122583.3M8
1 Piece(s) 13 Day(s) or more 122683.3M8

Loading...

Basic Information

Sprocket Shape Shape B Chain No. C2052 Number of Strands 1
Type Shaft hole machining type Material Stainless Steel Chain Type Doubled Pitch
Roller Type R Roller Shaft Type Shaft hole machined Surface Treatment No
The Number of Set Screw 2 Set Screw Position Angle(°) 120 Variety Special Purpose

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)