(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Conveyor Fixing Part (L-BT)

Conveyor Fixing Part (L-BT)

Conveyor fixing parts. Check the applicable model in the digital catalog.

[Features]
· Conveyor fixing parts

PDF

Japanese Only

Part Number

Configured Part Number is shown.

L-BT

 
Part Number
L-BT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s) or more

Loading...

  1. 1

Basic Information

Type Fixed parts Applicable Models W-2015TS/2015BS/2025BS/25BS/30RB/25TS/2025TS2050TS/20100TS/2050BS/20100BS

Please check the type/dimensions/specifications of the part L-BT in the Conveyor Fixing Part (L-BT) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)