(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Resin Roller (Roller for Conveyor), M Series (JR-5028), Diameter φ 50.3 × Width 100 - 600

Resin Roller (Roller for Conveyor), M Series (JR-5028), Diameter φ 50.3 × Width 100 - 600

φ50 resin roller. Suited for transport of lightweight, small items. The roller component from the lightweight JR-5028 roller conveyor. The widths can be specified in 1 mm increments from 100 to 600 mm.

[Features]
· The roller diameter is φ50.3. The minimum roller interval is P75.
· Standard roller width (nominal) is 100W to 600W in 50mm increments.
· Can be manufactured to desired size.
· Aluminum extrusion

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
JR-5028-[100,​200,​300,​400,​500,​600][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
JR-5028-[101-199/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
JR-5028-[201-299/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
JR-5028-[301-399/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
JR-5028-[401-499/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
JR-5028-[501-599/1][W,​W*,​W-,​WX][ジクツキ,​ジクナシ]
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 13 Day(s) or more
1 Piece(s) 13 Day(s) or more
1 Piece(s) 13 Day(s) or more
1 Piece(s) 13 Day(s) or more
1 Piece(s) 13 Day(s) or more
1 Piece(s) 13 Day(s) or more

Loading...

  1. 1

Basic Information

Long Roller Type Straight Type Long Roller Outer Dia. D(Ø) 50.3
Roller Material Resin Bearing Double Surface Treatment No
Properties Water Resistance Lining No Bearing Material Resin
Operating Temperature Range(°C) 0::40

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)