(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MC150 to MC600 Compact Auto-Adjusting Shock Absorbers

MC150 to MC600 Compact Auto-Adjusting Shock Absorbers

ACE's unique rolling seal is employed to achieve high energy absorption and long life. In an emergency, it is capable of two-fold absorption of energy for 1000 iterations or less or four-fold for only one iteration.

[Features]
・Compared with the conventional series, Ace's MC150M, 225M and 600M series compact shock absorbers boast a significantly improved energy value per cycle (E3).
・Energy capacity of this MC compact series is comparable to the manufacturer's middle type series.
・These trustworthy absorbers have built-in rolling seal systems to lengthen the product life cycle.
・MC150M, 225M and 600M series support three types of effective weight range to meet a wide variety of applications.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

MC225M

Part Number
MC225M
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHS
1 Piece(s) Quote 10

Loading...

  1. 1

Basic Information

Main Body/Related Products Main Body Construction Self-correction formula Stroke(mm) 12.7
Nominal Mounting Screw T M20 Nominal Mounting Screw [M] 20 Energy per Cycle(J) 41
Orifice Method Irregular multi orifice Operating Environment Standard Body Material Steel
Maximum Collision Velocity(m/s) 6 Minimum Collision Velocity(m/s) 0.08 Full length A(mm) 96.8
Maximum Effective Weight Value(kgf) 25 Maximum Piston Rod Return Force(N) 6.67 O.D.(Ø) 20
Allowable Angular Misalignment(deg) 4 Operating Temperature Range(°C) 0::66 Button Option No Button
Pitch 1.5

Please check the type/dimensions/specifications of the part MC225M in the MC150 to MC600 Compact Auto-Adjusting Shock Absorbers series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)