(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Bearing With Resin DR-A (Crimped Shaft Type) (Part Numbers)

Bearing With Resin DR-A (Crimped Shaft Type)

Uses plastic in its outer ring to achieve lightweight smooth rotation.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DR-22-A1

Part Number
DR-22-A1
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
1 Piece(s) 16 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.413.5

Loading...

  1. 1

Basic Information

Bearing Material Carbon Steel Outer Ring Type Flat Outer Ring Material Acetal Resin
Allowable Rotational Speed(rpm) 300 Operating Temperature Range(°C) 0::40

Please check the type/dimensions/specifications of the part DR-22-A1 in the Bearing With Resin DR-A (Crimped Shaft Type) series.

Products like this...

Part Number
DR-19-A0.5
DR-22-A2
DR-22-AH(1)-3.5-8019
DR-22-AH2.5-3.65
DR-26-A1
DR-26-AH
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSMounting Type Operating/Environmental Requirement Outer Dia. D
(Ø)
Width W
(mm)
Shaft Diameter d1
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)
Seat Height of Thread Part C
(mm)
Shaft Length L (Referring to each type of the drawings)
(mm)
1 Piece(s) 18 Day(s) or more 10[Shaft] Caulking shaftStandard196520.1~50.029.40.53.5
1 Piece(s) 18 Day(s) or more 10[Shaft] Caulking shaftStandard227550.1~100.078.42.03.5
1 Piece(s) 18 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01960.03.5
1 Piece(s) 18 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2274.5100.1~200.01962.53.65
1 Piece(s) 16 Day(s) or more 10[Shaft] Caulking shaftStandard267550.1~100.078.413.5
1 Piece(s) 18 Day(s) or more 10[Shaft] With caulking shaftLoad Capacity / Standard2674.5100.1~200.01960.03.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)