(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rotary Damper, TD27/28

Rotary Damper, TD27/28

[Features]
· With torque adjustment equipment, torque adjustment is easy.
· Combined with a dedicated blanket, it can be used as a hinge.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TD27A1-5/13K
TD27A1-10/20K
TD27B1-5/13K
TD27B1-10/20K
TD28A1-5/13K
TD28A1-10/20K
TD28B1-5/13K
TD28B1-10/20K
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSReversed Allowable Torque(1 use)
(N·m)
Braking Direction Trusco code
1 Piece(s) 12 Day(s) or more 10For Left Side0.49CW(R)116-5070
1 Piece(s) 12 Day(s) or more 10For Left Side0.98CW(R)116-5069
1 Piece(s) 12 Day(s) or more 10For Left Side0.49CCW(L)116-5072
1 Piece(s) 12 Day(s) or more 10For Left Side0.98CCW(L)116-5071
1 Piece(s) 67 Day(s) or more 10For Right Side0.49CW(R)-
1 Piece(s) 12 Day(s) or more 10For Right Side0.98CW(R)-
1 Piece(s) 12 Day(s) or more 10For Right Side0.49CCW(L)-
1 Piece(s) 17 Day(s) or more 10For Right Side0.98CCW(L)-

Loading...

  1. 1

Basic Information

Body Material Resin Main Body Type Rotary shape Operating Environment Standard
Mounting Method Screw Additional Function With Damper / Torque Function Mounting Screw Hole Type Round hole
Main Body Surface Treatment No Opening Angle θ(deg) 110

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)