(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Pipe End Corrosion-Proof Pipe Fitting, Male Adapter Elbow With Corrosion-Proof Screw

Pipe End Corrosion-Proof Pipe Fitting, Male Adapter Elbow With Corrosion-Proof Screw

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-ZML-15A
PQWK-ZML-20A
PQWK-ZML-25A
PQWK-ZML-32A
PQWK-ZML-40A
PQWK-ZML-50A
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2
1 Piece(s) 15 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 16 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 16 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 16 Day(s) or more 1 1/4B(32A)1 1/4B(32A)
1 Piece(s) 15 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 16 Day(s) or more 2B(50A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Male Adapter Elbows Connection Type Screw⇔Screw Same Diameter・Different Type Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 R Applicable Fluid Water
Type Fitting Max. Operating Pressure(MPa) 1 Surface Treatment Paint
Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)