(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pembayaran dengan kartu kredit untuk sementara tidak tersedia karena kendala sistem. Sementara waktu Anda dapat meggunakan metode Pembayaran di Muka atau QRIS. Untuk informasi lebih lanjut, silakan hubungi Customer Service : TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Credit card payments are temporarily unavailable due to system issues. Meanwhile, you can use the Advance Payment method or QRIS. For further information, please contact Customer Service: TEL: 021-8984-0008 E-mail: cs@misumi.co.id. WA: 08118984008. We apologize for any inconvenience caused.
  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 21/4/2024 sampai dengan 5:00 pada tanggal 22/4/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 21/4/2024 to 5:00 (WIB) 22/4/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here

Pipe End Corrosion-Proof Pipe Fitting, Female Adapter Elbow With Corrosion-Proof Screw

Pipe End Corrosion-Proof Pipe Fitting, Female Adapter Elbow With Corrosion-Proof Screw

The integral molded polyolefin resin visceral core keeps the interior thread and exposed metal edges of lined steel pipes away from fluid and ensures against corrosion. Integrally molded for easy construction and management.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PQWK-ZFL-15A
PQWK-ZFL-20A
PQWK-ZFL-25A
PQWK-ZFL-32A
PQWK-ZFL-40A
PQWK-ZFL-50A
PQWKZFRL-20X15A
Part NumberMinimum order quantityVolume DiscountDays to ShipConnection Type Nominal of Thread M1 Connection Thread Type M2 Nominal of Thread M2
1 Piece(s) 15 Day(s) or more Screw⇔Screw Same Diameter・Different Type1/2B(15A)--
1 Piece(s) 15 Day(s) or more Screw⇔Screw Same Diameter・Different Type3/4B(20A)--
1 Piece(s) 15 Day(s) or more Screw⇔Screw Same Diameter・Different Type1B(25A)--
1 Piece(s) 15 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/4B(32A)--
1 Piece(s) 16 Day(s) or more Screw⇔Screw Same Diameter・Different Type1 1/2B(40A)--
1 Piece(s) 16 Day(s) or more Screw⇔Screw Same Diameter・Different Type2B(50A)--
1 Piece(s) 16 Day(s) or more Screw⇔Screw Different Diameter3/4B(20A)Rc1/2B(15A)

Loading...

  1. 1

Basic Information

Connecting Shape Female Adapter Elbows Material Steel Connection Thread Type M1 Rc
Applicable Fluid Water Type Fitting Max. Operating Pressure(MPa) 1
Surface Treatment Paint Operating Temperature Range(°C) 0::40 Divisions of Max. Operating Pressure 1.0Mpa or Less
Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)