(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Soflex AQ Flexible Pipe Female Screw Adapter

Soflex AQ Flexible Pipe Female Screw Adapter

Flexible tubes with enough rigidity to support themselves. Tubing for connecting to equipment with which it is difficult to match sizes. Enables tubing in confined spaces without elbow fittings as it can bend.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
WHF2-FS-16AB
WHF2-FS-20AB
WHF2-FS-20X15AB
WHF2-FS-25AB
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Diameter
(mm)
Nominal of Thread
1 Piece(s) 16 Day(s) or more 161/2B(15A)
1 Piece(s) 16 Day(s) or more 203/4B(20A)
1 Piece(s) 16 Day(s) or more 201/2B(15A)
1 Piece(s) 16 Day(s) or more 251B(25A)

Loading...

  1. 1

Basic Information

Type Joint For Flexible Hose Applicable Fluid Water Max. Operating Pressure(MPa) 1
Operating Temperature Range(°C) 0::90 Variety Female Screw Adapter Nut Material Bronze
Types of connection screw Rc Fitting material Bronze

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)