(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Slitted Straight Tube

Slitted Straight Tube

A slitted straight tube that makes it possible to replace electric wiring.

[Features]
· Slit machining.
· Thanks to the slit on the tube, it is possible to perform wire replacement.
· Wire protection.
· Best suited for protecting electrical wires from scraping damage within cableveyors, etc., by placing wiring inside air tubes.
· One-touch fittings can be used for air piping.
· Special orders accepted

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3-ST-4-5
3-ST-4-50
3-ST-4-100
3-ST-6-5
3-ST-6-50
3-ST-6-100
3-ST-8-5
3-ST-8-50
3-ST-8-100
3-STE-4-5
3-STE-4-50
3-STE-4-100
3-STE-6-5
3-STE-6-50
3-STE-6-100
3-STE-8-5
3-STE-8-50
3-STE-8-100
Part NumberMinimum order quantityVolume DiscountDays to ShipO.D.
(Ø)
O.D. [Distinction] I.D.
(Ø)
I.D. [Distinction] Minimum Bending Radius
(mm)
Wire
(mm2)
Full length A
(mm)
1 Piece(s) 17 Day(s) or more 4~42.5~320No5
1 Piece(s) 17 Day(s) or more 4~42.5~320No50
1 Piece(s) 17 Day(s) or more 4~42.5~320No100
1 Piece(s) 17 Day(s) or more 6~64~430No5
1 Piece(s) 17 Day(s) or more 6~64~430No50
1 Piece(s) 17 Day(s) or more 6~64~430No100
1 Piece(s) 17 Day(s) or more 8~85~540No5
1 Piece(s) 17 Day(s) or more 8~85~540No50
1 Piece(s) 17 Day(s) or more 8~85~540No100
1 Piece(s) 17 Day(s) or more 4~42.5~3200.155
1 Piece(s) 17 Day(s) or more 4~42.5~3200.1550
1 Piece(s) 17 Day(s) or more 4~42.5~3200.15100
1 Piece(s) 17 Day(s) or more 6~64~4300.35
1 Piece(s) 17 Day(s) or more 6~64~4300.350
1 Piece(s) 17 Day(s) or more 6~64~4300.3100
1 Piece(s) 17 Day(s) or more 8~85~5400.35
1 Piece(s) 17 Day(s) or more 8~85~5400.350
1 Piece(s) 17 Day(s) or more 8~85~5400.3100

Loading...

  1. 1

Basic Information

Type Straight Cutting Service Usage No Material Urethane
Applicable Fluid Compressed Air Operating Environment Standard / Water Resistance / Vacuum / Abrasion Resistance / Oil Resistance Number of Core(Core) 3
Material, Urethane Polyurethane Operating Temperature Range (when using air)(°C) -5::60 Operating Pressure Range (when using air)(MPa) -0.1::0.8
Vacuum Compatible Acceptable

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)