(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) (Part Numbers)

General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER)

A caster with integrated production in Japan.
[Features]
· A general purpose type used extensively.
· Wheel diameter: 75 to 300 mm.
· Allowable load: 80 to 600 kg.
[Applications]
· Optimal for roll boxes, palettes, dollies, storehouses, factories, etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WK-200RB-S

Part Number
WK-200RB-S
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing
1 Piece(s) 11 Day(s) or more 250-220.01~320.00With Rotation Stopper245[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance1126315410220045Available

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Fitting Material Steel Mounting Hole Type Slotted Holes
Application Streamlining of Logistics, Hand Truck Load Category Medium Load

Please check the type/dimensions/specifications of the part WK-200RB-S in the General Purpose Caster (Steel) Medium Loads Plate Fixed Type W Series WK (GOLD CASTER) series.

Products like this...

Part Number
WK-100MCB-S
WK-100N
WK-100RB
WK-200UB
WK-200UB-S
WK-250MCA
Part NumberMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range [Calculated as catalog allowable load×9.8÷10]
(daN)
Stopper (Detail) Allowable Load[Calculated by catalog allowable load×9.8÷10]
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length F1
(mm)
Plate Width F2
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Bearing
1 Piece(s) 11 Day(s) or more 144-140.01~220.00With Rotation Stopper176.4[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant80451167910034Available
1 Piece(s) 13 Day(s) or more 144-140.01~220.00No176.4[Rubber] Conductive RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance80451167910040No
1 Piece(s) 9 Day(s) or more 144-80.01~140.00No127.4[Synthetic Rubber] Black rubberAbrasion Resistance / Cold Resistance80451167910035Available
1 Piece(s) 11 Day(s) or more 250-320.01~485.00No392UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315410220042Available
1 Piece(s) 11 Day(s) or more 250-320.01~485.00With Rotation Stopper392UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance1126315410220042Available
1 Piece(s) 11 Day(s) or more 305-485.01~750.00No490[Nylon] MC NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance / Cold Resistance / Heat resistant1408020014025054No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)