(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
This translation is a Google translation Terjemahan ini adalah terjemahan Google
A mechanical type tube fitting developed for stainless steel pipes. A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.
[Features]
· Zlok® is a mechanical pipe fitting that has been developed for stainless steel piping.
· A highly reliable fitting with superb corrosion and heat resistance that makes full use of the special lightweight and strong characteristics of stainless steel piping.
· The packing has stable long term sealing properties due to its structure in which the appropriate pressure is applied to the surface.
· The packing is made using a fluorine rubber material with superior durability, heat resistance, and resistance against aqueous chlorine that satisfies leaching standards when it is used as a water supply device.
· Because the connector between the pipe and the fitting has a tapered surface and is tightened using a nut, a stronger connecting force is achieved via the "wedge effect".
· The packing does not have to be removed from the fitting while laying pipe.
· Furthermore, because piping cannot be done unless the pipe ends are expanded, the pipes do not fall out.
· Loose pipes can be found easily using a unique indicator that distinguishes between hand tightened and fully tightened pipes.
· If you have forgotten to perform the final tightening, liquids will leak from fittings during pressure tests, informing you that further tightening is required.
· Expanded pipes can be easily corrected after setting using the automatic device.
· The pipe can easily be supported and secured in place as the connecting part between the pipe and the fitting is not prone to wobbling.
Japanese Only
Part Number
Configured Part Number is shown.
Part Number |
---|
ZLDRL-13X15A |
ZLDRL-20X15A |
ZLDRL-20X20A |
ZLTRL-13X15A |
ZLTRL-20X15A |
Part Number | Minimum order quantity | Volume Discount | Days to Ship | Types of connection, Screw, pipe connection | Applicable Pipe O.D. (Ø) | Nominal of Thread | Applicable pipe outer diameter nominal |
---|---|---|---|---|---|---|---|
1 Piece(s) | 10 Day(s) or more | [90° Elbow] Snatching Water Faucet Elbow With Washer | 15.88 | 1/2B(15A) | 13Su | ||
1 Piece(s) | 17 Day(s) or more | [90° Elbow] Snatching Water Faucet Elbow With Washer | 22.22 | 1/2B(15A) | 20Su | ||
1 Piece(s) | 10 Day(s) or more | [90° Elbow] Snatching Water Faucet Elbow With Washer | 22.22 | 3/4B(20A) | 20Su | ||
1 Piece(s) | 10 Day(s) or more | [90° Elbow] Water faucet Elbow With Washer | 15.88 | 1/2B(15A) | 13Su | ||
1 Piece(s) | 17 Day(s) or more | [90° Elbow] Water faucet Elbow With Washer | 22.22 | 1/2B(15A) | 20Su |
Loading...
Type | Fitting | Body Material | Equivalent to SUS304 | Applicable Fluid | Water |
---|---|---|---|---|---|
Connection Type | Screw⇔Pipe Connection | Applicable Pipe Material | Stainless Steel | Connection Thread Type | Rp |
Max. Operating Pressure(MPa) | 1 | Surface Treatment | No | Operating Temperature Range Min(℃) | 0 |
Operating Temperature Range Max(℃) | 100 |
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
How can we improve?Bagaimana Kami bisa meningkatkan Pelayanan?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Kebijakan Privacy
Thank you for your cooperation.Terima kasih atas kerjasama anda.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy Walaupun Kami tidak dapat langsung menjawab saran yang ditulis di lembar ini, informasinya akan kami review untuk peningkatan pelayanan dikemudian hari
Silahkan pergunakan Forms Permintaan.
Kebijakan Privacy