(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Control Knob M8801

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M8801-13
M8801-15
M8801-17
Part NumberMinimum order quantityVolume DiscountDays to ShipKnob Outer Diameter
(Ø)
1 Piece(s) 16 Day(s) or more 13
1 Piece(s) 17 Day(s) or more 15
1 Piece(s) 17 Day(s) or more 17

Loading...

  1. 1

Basic Information

Mounting Section Diameter (mm) 6.1 Mounting Section Type Center Hole Mounting Section Length(mm) 17
Main Body, Type Round Shape Knob Material Aluminum Round Shape, Type Volume Knob Type
Mounting Section, Material Aluminum Set Screw Flat Machining Presence (1 place) Side Machined Knurling
Additional Function With Scale Mounting Part Machining Blind Hole Knob Surface Treatment No
Mounting Section, Surface Treatment No Knob Height(mm) 20.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)