(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spring Lock Washer No. 2【1-10,000 Pieces Per Package】 (Part Numbers)

Spring Lock Washer No. 2

Click this image to zoom it.

Move the mouse over the image to zoom

  • Spring Lock Washer No. 2
  • Spring Lock Washer No. 2
  • On Sale Till 31/03/2025
  • Volume Discount

A portion of the flat washer is cut off, with a twisted shape. This twisted shape helps prevent loosening or falling if it is loosened. No. 2 is the most widely available type of spring washer.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

WSP2-STCG-M8

 
Part Number
WSP2-STCG-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSMaterial Surface Treatment Inner Dia. d
(mm)
Nominal of Thread (M) Thickness t
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Detailed) Nominal of Thread (inch) Material Steel

1,500 Pieces Per Package

1 Pack(s) 15 Day(s) or more -[Steel] SteelChromate Plating8.282Box/package-[Chromate Plating] Green Chromate-[SWRH] SWRH72B

Loading...

  1. 1

Basic Information

Type Spring Washer Type (Application) Spring Washer Type Spring Washers Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)