(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Actuator for Micro SwitchHingeVAV

Actuator for Micro SwitchHingeVAV

Please use in the direction that the weight of the lever does not apply to the pushbutton.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
VAV
VAV2
VAV-5
Part NumberMinimum order quantityVolume DiscountDays to ShipDetector Shape Lever Shape Roller Lever Type Detector Material Operating Position OP Main Body External Shape Width W
(mm)
Main Body External Shape Height H
(mm)
1 Piece(s) 16 Day(s) Lever TypeHinge/Long Lever Type-Stainless Steel Lever10.620.26
1 Piece(s) Same day Roller Lever Type-Hinge/Roller/Lever TypePolyacetal resin roller18.6±1.620.36
1 Piece(s) Same day Lever TypeHinge wire lever type-Stainless Steel Wire16.720.35.45

Loading...

  1. 1

Basic Information

Main Body External Shape Length H(mm) 27.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)