(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Separator TypeSEPARATOR FOR V

Separator TypeSEPARATOR FOR V

Secure the distance of insulation by using separator when worrying about securing insulation distance and when other metallic component and/or copper wire is nearby.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SEPARATOR FOR V 0.18
SEPARATOR FOR V 0.25
Part NumberMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
1 Piece(s) Same day 0.18
1 Piece(s) Same day 0.25

Loading...

  1. 1

Basic Information

Main Body External Shape Height H(mm) 24 Main Body External Shape Length H(mm) 38

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)