(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

SHO-BOND Fitting Set, Elbow 90°

SHO-BOND Fitting Set, Elbow 90°

With strap grip G type (same diameter 2 pcs.), [Compatible Piping] Steel pipe/stainless steel pipe/PVC pipe

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
B301-32A-E
B301-32A-N
B301-40A-E
B301-40A-N
B301-50A-E
B301-50A-N
B301-65A-E
B301-65A-N
B301-80A-E
B301-80A-N
B301-100A-E
B301-100A-N
B301-125A-E
B301-125A-N
B301-150A-E
B301-150A-N
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Fluid Rubber Sleeve Material Joint Set Nominal D1
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM32A(40Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR32A(40Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM40A(50Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR40A(50Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM50A(60Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR50A(60Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM65A(75Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR65A(75Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM80A(80Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR80A(80Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM100A(100Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR100A(100Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM125A(125Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR125A(125Su)
1 Piece(s) 17 Day(s) or more Water / Air / ChemicalEPDM150A(150Su)
1 Piece(s) 17 Day(s) or more Water / Air / Organic Gas / Oils and FatsNBR150A(150Su)

Loading...

  1. 1

Basic Information

Type Joint + Fittings Set Product Applicable Plumbing Steel pipe / Stainless Steel Pipe / PVC Pipe Maximum Pressure Gas used [There are limites in the usage condition](MPa) 1.0
Casing Material SUS304 Joint Set Shape Elbow (90°) Tightening Bolt Type Hexagon socket head bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)