(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Malleable Valve, 20K Type, Check Valve (Lift Type) Screw-In

Malleable Valve, 20K Type, Check Valve (Lift Type) Screw-In

A 13-chrome stainless steel mesh is mainly used for the main part. This allows for the use of high-temperature fluids up to 350°C. Supports special fluids by replacing the packing, gasket or main components.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
M20KSC-1
M20KSC-1/2
M20KSC-2
M20KSC-3/4
M20KSC-3/8
M20KSC-11/2
M20KSC-11/4
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Thread Nominal Control Side, Plumbing Thread Nominal
1 Piece(s) 18 Day(s) or more 1B(25A)1B(25A)
1 Piece(s) 18 Day(s) or more 1/2B(15A)1/2B(15A)
1 Piece(s) 18 Day(s) or more 2B(50A)2B(50A)
1 Piece(s) 18 Day(s) or more 3/4B(20A)3/4B(20A)
1 Piece(s) 18 Day(s) or more 3/8B(10A)3/8B(10A)
1 Piece(s) 18 Day(s) or more 1 1/2B(40A)1 1/2B(40A)
1 Piece(s) 18 Day(s) or more 1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Type Lift type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Material FCD-S Supply Side, Connection Type Rc (Screwed Type) Control Side, Connection Type Rc (Screwed Type)
Max. Operating Pressure(MPa) 2.75

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)