(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Malleable Valve, 20K Type - Bellows Valve - Flange Model Outer Thread B・B Type

Malleable Valve, 20K Type - Bellows Valve - Flange Model Outer Thread B・B Type

[Features]
· Uses 13Cr stainless steel mesh in the main parts, allowing use for high temperature fluids up to 350°C.
· Can be used for special fluids by changing the main packing and gasket.

Part Number

Configured Part Number is shown.

Part Number
M20KFGB-15
M20KFGB-20
M20KFGB-25
M20KFGB-32
M20KFGB-40
M20KFGB-50
M20KFGB-65
M20KFGB-80
M20KFGB-100
M20KFGB-125
M20KFGB-150
M20KFGB-200
Part NumberMinimum order quantityVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
1 Piece(s) 10 Day(s) or more 15A(1/2B)15A(1/2B)
1 Piece(s) 10 Day(s) or more 20A(3/4B)20A(3/4B)
1 Piece(s) 14 Day(s) or more 25A(1B)25A(1B)
1 Piece(s) 10 Day(s) or more 32A(1 1/4B)32A(1 1/4B)
1 Piece(s) 10 Day(s) or more 40A(1 1/2B)40A(1 1/2B)
1 Piece(s) 10 Day(s) or more 50A(2B)50A(2B)
1 Piece(s) 10 Day(s) or more 65A(2 1/2B)65A(2 1/2B)
1 Piece(s) 10 Day(s) or more 80A(3B)80A(3B)
1 Piece(s) 10 Day(s) or more 100A(4B)100A(4B)
1 Piece(s) 10 Day(s) or more 125A(5B)125A(5B)
1 Piece(s) 10 Day(s) or more 150A(6B)150A(6B)
1 Piece(s) 10 Day(s) or more 200A(8B)200A(8B)

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material FCD-S Applicable Fluid Water / Air / Oil / Steam
Nominal Pressure 20K Supply Side, Connection Type Flange Shape Control Side, Connection Type Flange Shape
Handle Shape Round-shaped handle Body Lining No Max. Operating Pressure(MPa) 2.50

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)