(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

MF Coupling Series (Part Numbers)

MF Coupling Series

Low cost coupling that uses zinc die casting for the hub part (boss part), and urethane rubber for the sleeve.

[Features]
· MF coupling consists of one rubber sleeve and two hubs made of zinc die-cast (surface treated).
· Sleeves and hubs have splines on inner and outer diameters, respectively, which engage and transmit torque.
· Fastening to shaft is by set screw.

PDF

Part Number

Configured Part Number is shown.

MF-040-16X16

Part Number
MF-040-16X16
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M
1 Piece(s) 18 Day(s) or more 10161640403.01~5.003.9230.350.21~0.4046.58X10-420M5

Loading...

  1. 1

Basic Information

Type Spline Fitting Application Standard Properties Vibration Absorbability / Compact
Allowable Misalignment Angular Misalignment / Eccentricity Max. Rotational Speed Range(r/min) 2001~4000 Body Material Other alloys
Allowable Displacement(Angle Displacement)(deg) 1 Product Category Coupling body Max. Rotational Speed(r/min) 3000
Spacer Material Polyurethane Resin Operating Temperature Range(°C) -10::60 Type Set screws
Other types of alloys Zinc Die-Casting Flexibility Electric Insulation
Isokinetic

Please check the type/dimensions/specifications of the part MF-040-16X16 in the MF Coupling Series series.

Products like this...

Part Number
MF-020-3X3
MF-020-3X4
MF-020-3X5
MF-020-3X6
MF-040-16X18
MF-040-18X18
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSStandard In-Stock Hole Diameter (Tolerance H8) d1
(Ø)
Standard In-Stock Hole Diameter (Tolerance H8) d2
(Ø)
Outer Diameter A
(Ø)
Full length E
(mm)
Transmission Torque Range
(N•m)
Transmission Torque
(N•m)
Allowable Displacement(Parallel Displacement)
(mm)
Allowable Displacement(Parallel Displacement)Range
(mm)
Moment of Inertia
(kg・m2)
Maximum Shaft Diameter d1×d2
(mm)
Set Screw Type M
1 Piece(s) 18 Day(s) or more 103320240.05~1.000.3920.150.02~0.21.72X10-410M4
1 Piece(s) 18 Day(s) or more 103420240.05~1.000.3920.150.02~0.21.72X10-410M4
1 Piece(s) 18 Day(s) or more 103520240.05~1.000.3920.150.02~0.21.72X10-410M4
1 Piece(s) 18 Day(s) or more 103620240.05~1.000.3920.150.02~0.21.72X10-410M4
1 Piece(s) 18 Day(s) or more 10161840403.01~5.003.9230.350.21~0.4046.58X10-420M5
1 Piece(s) 24 Day(s) or more 10181840403.01~5.003.9230.350.21~0.4046.58X10-420M5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)