(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Q.D.C. 103 Series, Coupler, Elbow Type 103C-UL

Q.D.C. 103 Series, Coupler, Elbow Type 103C-UL

[Features]
・ Push-to-connect method.
・ Single-action connection simply by pushing a nipple into a coupler.
・ The coupler features a built-in automatic opening and closing valve.
・ When the coupler and nipple are connected, the coupler's side valve will automatically open.
・ The barbed fitting integrated model is available, which can be directly connected to U5 tubes.
・ It is electroless nickel plated.
・ There is little deterioration of the surface condition, and the elution of copper ions into the fluid is also prevented.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
103C-25HL
103C-40HL
Part NumberMinimum order quantityVolume DiscountDays to ShipApplicable Tube Type
1 Piece(s) 11 Day(s) or more U5-4-4X2.5
1 Piece(s) 10 Day(s) or more U5-4-6X4

Loading...

  1. 1

Basic Information

Type Standard Joint Type Barbed Elbows Type Male/Female Coupler
Body Material Brass Seal Material NBR Applicable Fluid Water / Air / General Hydraulic Oil
Valve Structure Single Passage Opening Closing Type Operating Environment, Applications Standard Operating Pressure Range(MPa) ::1.0
Operating Temperature Range (Air During use)(℃) -20 – 80 Operating Temperature Range (Water During use)(℃) 0–80 Operating Temperature Range (When Using General Hydraulic Oil)(℃) -20 – 80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)