(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Techno Super H6 (for Pressure Only)

Techno Super H6 (for Pressure Only)

[Features]
· Hose that can accommodate up to 3 MPa and is made exclusively for air.
· Very flexible, so it does not get stuck and protects against breaks.
· Can be easily carried to the actual site as it is lightweight.
· The lock function prevents disconnection.
· Does not break because of the break prevention hose guard.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
TSH6-10
TSH6-20
TSH6-30
Part NumberMinimum order quantityVolume DiscountDays to ShipStandard Length
(m)
Explosion Pressure
(MPa)
1 Piece(s) 12 Day(s) or more 1010
1 Piece(s) 12 Day(s) or more 2020
1 Piece(s) 12 Day(s) or more 3030

Loading...

  1. 1

Basic Information

Applicable Fluid / Usage Air Cutting Service Usage No I.D. 6
O.D.(Ø) 10 Features Standard / Pressure Resistance / Flexibility / Bendability Raw Material PVC
Mounting Metal Fittings Both Sides Color Red Allowable Bending Radius(mm) 150
Operating Temperature(°C) -20::60 Allowable Pressure(MPa) 3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)