(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clinching Spacer, Blind Type FKB/FKSB【1-1,000 Pieces Per Package】

Clinching Spacer, Blind Type FKB/FKSB

A spacer that can be completely fixated on materials. Easily to press fit and has high torque. Can achieve a high torque of 2.9N/m on treated steel plates.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Part Number

Configured Part Number is shown.

Part Number
FKB-M2-12
FKB-M3-10
FKB-M3-20
FKB-M5-12
FKSB-M2-6
FKSB-M2-8
FKSB-M2-12
FKSB-M2-14
FKSB-M2-16
FKSB-M2-18
FKSB-M2-20
FKSB-M2.5-12
FKSB-M2.5-14
FKSB-M2.5-16
FKSB-M3-8
FKSB-M3-10
FKSB-M3-11
FKSB-M3-12
FKSB-M3-14
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Material Sales Unit Length L
(mm)
Pitch
(mm)

1,000 Pieces Per Package

1 Pack(s) 22 Day(s) or more 102IronBox/package120.5
1 Piece(s) 14 Day(s) or more 103IronLow Quantity (can be purchased from one)100.5

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103IronBox/package200.5

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 105IronBox/package120.8

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package60.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package80.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package120.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package140.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package160.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package180.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Stainless SteelBox/package200.5

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102.5Stainless SteelBox/package120.45

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102.5Stainless SteelBox/package140.45

1,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102.5Stainless SteelBox/package160.45

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103Stainless SteelBox/package80.5

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103Stainless SteelBox/package100.5

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103Stainless SteelBox/package110.5

1,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103Stainless SteelBox/package120.5

1,000 Pieces Per Package

1 Pack(s) 20 Day(s) or more 103Stainless SteelBox/package140.5

Loading...

  1. 1

Basic Information

Surface Treatment No Screw Thread Types Metric coarse Application / Functions Crimped
Surface Treatment (Details) No Min. Thickness(mm) 1.0

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)