(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Clinching Flush Nut PKS【1-16,000 Pieces Per Package】

Clinching Flush Nut PKS

This stainless steel nut can be easily installed with aluminum sheets. Both the front and back surfaces of the plate remain flush because they are firmly tucked inside the plate.

Part Number

Configured Part Number is shown.

Part Number
PKS-M2-1
PKS-M2-2
PKS-M3-1
PKS-M3-2
PKS-M4-1
PKS-M4-2
PKS-M5-1
PKS-M5-2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Sales Unit Min. Thickness
(mm)
Pitch
(mm)

16,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Box/package1.50.4

16,000 Pieces Per Package

1 Pack(s) 23 Day(s) or more 102Box/package2.00.4

5,000 Pieces Per Package

1 Pack(s) 14 Day(s) or more 103Box/package1.50.5
1 Piece(s) 14 Day(s) or more 103Low Quantity (can be purchased from one)2.00.5

2,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 104Box/package1.50.7

2,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 104Box/package2.00.7

1,500 Pieces Per Package

1 Pack(s) 23 Day(s) or more 105Box/package1.50.8

1,500 Pieces Per Package

1 Pack(s) 14 Day(s) or more 105Box/package2.00.8

Loading...

  1. 1

Basic Information

Material Stainless Steel Thread Type Metric coarse Surface Treatment No
Applications, Functions Crimped Surface Treatment (Details) No

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)