(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Plug SFP and SMP

Stainless Steel Plug SFP and SMP

A variety of JIS standard fittings and tubing parts are available. Stainless Steel Plug SFP, SMP types from Onda MFG, a company with a proven record in Japan.
• Materials: stainless steel, carbon steel
• Applicable fluids: hot and cold water, air, steam, gas (other than combustible or toxic types), oil.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFP-25
SFP-32
SFP-40
SFP-50
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 14 Day(s) or more 1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)
1 Piece(s) 17 Day(s) or more 1 1/2B(40A)
1 Piece(s) 14 Day(s) or more 2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape Plug Connection Type Pitch (Terminal) Material SCS13
Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Divisions of Max. Operating Pressure 2.0Mpa or Less
Interior Resin Lining No Removed Material Presence Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)