(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Stainless Steel Product, Round Nipple, SFN2 Type

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SFN2-10
SFN2-20
SFN2-25
SFN2-32
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1
1 Piece(s) 14 Day(s) or more 3/8B(10A)
1 Piece(s) 14 Day(s) or more 3/4B(20A)
1 Piece(s) 14 Day(s) or more 1B(25A)
1 Piece(s) 14 Day(s) or more 1 1/4B(32A)

Loading...

  1. 1

Basic Information

Connecting Shape Round nipple Connection Type Screw⇔Screw Same Diameter・Different Type Material SUS304TP
Connection Thread Type M1 R Applicable Fluid Hot / cold water / Air / Steam / Gas (except flammable, toxic) / Oil Type Fitting
Maximum Allowable Pressure(MPa) 2 Surface Treatment No Operating Temperature Range(°C) -20::40
Divisions of Max. Operating Pressure 2.0Mpa or Less Interior Resin Lining No Number of Sales Unit 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)